AD9361 and AD9364 Integrated RF Agile Transceiver Design Resources

AD9361 applicationsThe AD9361 (2 x 2) and AD9364 (1 x 1) are high performance, highly integrated RF Agile Transceivers™ combining an RF front end with a flexible mixed-signal baseband section and integrated frequency synthesizers. Their programmability, agility, and wide bandwidth capability make them ideal for a broad range of transceiver applications including wireless base station, RF instrumentation, and aerospace & defense systems.

This site contains all of the design resources necessary to perform system prototyping and/or signal chain design with the devices. It is strongly recommended that the first step you take in your design process is to download and thoroughly review the AD9361 or AD9364 design file package.

Note – Applications support for the AD9361 and AD9364 consists of the ADI evaluation hardware and software, the downloadable design file package, and an online community forum monitored and managed by an applications engineering response team.

Guidelines for obtaining AD9361 and AD9364 technical support are as follows:

  • All schematics, layout recommendations, and specifications in the design package have been verified and insure optimum performance from the AD9361 and AD9364. Adherence to these specifications is necessary in order to achieve the device’s rated performance in your design.
  • AD9361 and AD9364 evaluation boards are fully characterized by ADI. If you encounter an issue with your design, you must be able to recreate the issue on the ADI evaluation platform.
  • Questions related to clarification of the content provided in the design file package should be posted on the community forum and will be addressed by the ADI response team. Questions outside of the scope of the design resources provided cannot be supported.

Download the AD9361 Design File Package
Download the AD9364 Design File Package
 (Requires Registration)
 (Requires Registration)

Engineer ZoneAccess the EngineerZone AD9361/AD9364
RF Agile Transceiver community support forum.