HSC-ADC-EVALB-DCZ

(Dual Channel): FIFO-Based Data Capture Kit
Manufactured by:

Product Details

The high speed ADC FIFO evaluation kit includes the latest version of ADC Analyzer and a buffer memory board to capture blocks of digital data from the Analog Devices, Inc., high speed analog-to-digital converter (ADC) evaluation boards. The FIFO board is connected to the PC through a USB port and is used with ADC Analyzer to quickly evaluate the performance of high speed ADCs. Users can view an FFT for a specific analog input and encode rate to analyze SNR, SINAD, SFDR, and harmonic information.


The evaluation kit is easy to set up. Additional equipment needed includes an Analog Devices high speed ADC evaluation board, a signal source, and a clock source. Once the kit is connected and powered, the evaluation is enabled instantly on the PC.


The HSC-ADC-EVALB-DCZ can be used with single and multi-channel ADCs and converters with demultiplexed digital outputs.


Product Highlights

  1. Easy to Set Up. Connect the included power supply and signal sources to the two evaluation boards. Then connect to the PC and instantly evaluate the performance.
  2. ADIsimADC™. ADC Analyzer supports virtual ADC evaluation using Analog Devices proprietary behavioral modeling technology. This allows rapid comparison between multiple ADCs, with or without hardware evaluation boards. For more information, see the AN-737 Application Note at www.analog.com/ADIsimADC.
  3. USB Port Connection to PC. The PC interface is a USB 2.0 (1.1-compatible) connection. A USB cable is provided in the kit.
  4. FIFO of 32 kB. The FIFO stores data from the ADC for processing. A pin-compatible FIFO family is used for easy upgrading.
  5. Up to 133 MSPS Encode Rate on Each Channel. Single-channel ADCs with encode rates of up to 133 MSPS can be used with the FIFO board. Multichannel and demultiplexed output ADCs can also be used with the FIFO board with clock rates up to 266 MSPS.
  6. Supports ADC with Serial Port Interface (SPI). Some ADCs include a feature set that can be changed via the SPI. The FIFO supports these features through the existing USB connection to the computer without requiring additional cabling.

Documentation

X +

Software

X +

Related Hardware

X+

COMPATIBLE PRODUCT EVALUATION BOARDS

The High Speed Data Capture controller boards were designed to be used in conjunction with various ADI component evaluation boards as part of a customer evaluation environment. The following evaluation boards are compatible with High Speed Data Capture controller boards.
A/D Converters (18)
X+
14-Bit, 80 MSPS/155 MSPS, 1.8 V Serial Output Analog-to-Digital Converter (ADC)
14-Bit, 80/105/125/150 MSPS, 1.8 V Dual Analog-to-Digital Converter
8-Bit, 250 MSPS, 3.3 V A/D Converter
16-Bit, 130 MSPS A/D Converter
16-Bit, 80 MSPS/105 MSPS ADC
16-Bit, 80 MSPS / 100 MSPS A/D Converter
Dual 14-Bit, 20/40/65 MSPS, 3 V Analog-to-Digital Converter
14-Bit, 80 MSPS/105 MSPS/125 MSPS, 1.8 V Analog-to-Digital Converter
14-Bit, 20 MSPS/40 MSPS/65 MSPS/80 MSPS 3 V A/D Converter
14-Bit 40/65 MSPS IF Sampling Analog-To-Digital Converter
Dual 12-Bit, 20/40/65 MSPS, 3 V ADC
12-Bit, 20/40/65 MSPS, 3 V Analog-to-Digital Converter
12-Bit, 80 MSPS/105 MSPS/125 MSPS, 1.8 V Analog-to-Digital Converter
10-Bit, 65/80/105 MSPS Dual A/D Converter
10-Bit, 65/80/105 MSPS 3 V A/D Converter
14-Bit, 80 MSPS/105 MSPS A/D Converter
Dual Channel, 14-Bit, 65 MSPS A/D Converter With Analog Input Signal Conditioning
Dual Channel, 12-Bit, 105 MSPS IF Sampling A/D Converter With Analog Input Signal Conditioning

Buy

X+
Evaluation Boards Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.