EVAL-ADUM3150

ADUM3150/ADUM4150 Evaluation Board

Manufactured by:

Product Details

The EVAL-ADuM3150Z supports the ADuM3150ARSZ, ADuM3150BRSZ, ADuM4150ARIZ and ADuM4150BRIZ which are, 6-channel SPIsolator® isolators optimized for use in SPI applications. They include two low speed channels and a clock delay channel for implementation of 40 MHz SPI data transfers. The evaluation board provides a JEDEC standard 20-lead SSOP pad layout, support for signal distribution, loopback, and loads referenced to VDDx or GNDx, as well as optimal bypass capacitance. Signal sources can be wired onto the board as well as brought onto the board through edge-mounted SMA connectors (sold separately) or terminal blocks for power connections. The board includes 200 mil header positions for compatibility with Tektronix active probes.

The board follows best printed circuit board (PCB) design practices for 4-layer boards, including a full power and ground plane on each side of the isolation barrier. No other EMI or noise mitigation design features are included on this board. In cases of very high speed operation or when ultralow emissions are required, refer to the AN-1109 application note for additional board layout techniques.

Supported SPIsolator Modes
  • ADuM3150ARSZ
  • ADuM3150BRSZ
  • ADuM4150ARIZ
  • ADuM4150BRIZ

Buy

X+
Evaluation Boards Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.