EVAL-ADF7024

ADF7024 Evaluation Board
Manufactured by:

Applicable Parts

Product Details

The ADF7024 daughter boards are intended for use with the EVAL-ADF7XXXMB4Z mother board, which needs to be ordered separately.


Two different board layouts are available for the ADF7024. In the first layout there are separate matching circuits for the single ended PA and differential LNA. This layout is used on the EVAL-ADF7024DB1 (matched for 862-928MHz) and EVAL-ADF7024DB3 (matched for 431-435MHz) evaluation boards.


In the second layout there is a single combined matching network connecting the single ended PA and the differential LNA. This layout is used on the EVAL-ADF7023DB2 (matched for 862-928MHz) and EVAL-ADF7023DB4 (matched for 431- 435MHz) evaluation boards.


Both layouts are 4-layer boards and use 0402 passives.


For detailed information on the ADF7024 daughter boards please download the ADF7024 design resource package.

Buy

X+
Evaluation Boards Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.