EVAL-ADE7978

ADE7978 Evaluation Board
Manufactured by:

Product Details

The ADE7978/ADE7933 evaluation kit includes two boards that allow the performance of the ADE7978 and ADE7933 polyphase multifunction energy metering chipset to be evaluated in a context very close to an actual three phase meter implementation. The kit requires purchasing a third board, called EVAL-SDP-CB1Z, the controller board for the System Demonstration Platform. The ADE7978/ADE7933 evaluation kit includes evaluation software, written in LabVIEW®, that provides access to the registers and features of the ADE7978 using a PC interface.

The ADE7932 can also be evaluated with this board by using only two of the voltage channels; or if you prefer, you can order an ADE7932 sample and replace the corresponding ADE7933 chip on the board.

Buy

X+
Evaluation Boards Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.