Evaluation board for evaluating AD9154 Quad, 16-Bit, 2.4 GSPS, TxDAC+®Digital-to-Analog Product
Manufactured by:

Product Details

The AD9154-EBZ, AD9154-M6720-EBZ and the AD9154-FMC-EBZ supports the AD9154 which is a quad, 16-bit, high dynamic range digital-to-analog converter(DAC) that provides a maximum sample rate of 2.4 GSPS, permitting multicarrier generation up to the Nyquist frequency in baseband mode. The AD9154 includes features optimized for direct conversion transmit applications including complex digital modulation, input signal power detection, and gain, phase, and offset compensation. The DAC outputs are optimized to interface seamlessly with the ADRF672x radio frequency quadrature modulators (AQMs) from Analog Devices, Inc. In Mix-Mode, the AD9154 DACs can reconstruct carriers in the 2nd and 3rd Nyquist Zones. A serial port interface (SPI) provides for programming/readback of internal parameters. Full-scale output current can be programmed over a range of 4 mA to 20 mA.


X +


Evaluation Boards Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.