EVAL-AD7961

AD7961 Evaluation Kit
Manufactured by:

Product Details

The EVAL-AD7961FMCZ is a fully featured evaluation Kit designed to demonstrate the performance of the low power 16-bit,5 MSPS PulSAR® Differential ADC AD7961. This board operates in conjunction with the System Demonstration Platform (SDP) board, EVAL-SDP-CH1Z . The evaluation software is provided to enable the user to perform detailed analysis of the AD7961's performance. The technical user guide includes the detailed description of the operation and set up of the evaluation board and software when operated with the System Demonstration Platform board.

System Requirements

X+
  • Windows XP SP2, 32 bits
  • Windows Vista, 32 and 64 bits
  • Windows 7, 32 and 64 bit
  • USB 2.0 Port


Related Hardware

X+

Controller Boards

Buy

X+
Evaluation Boards Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.