EVAL-AD5761R

AD5761R Evaluation  Board

Manufactured by:

Product Details

The EVAL-AD5761RSDZ is a full featured evaluation board that allows the user to easily evaluate all the features of the AD5761R 16-bit, voltage output digital-to-analog converter (DAC). The AD5761R pins are accessible at on-board connectors for external connection. The evaluation board can be controlled by two means: via the on-board connector (J3), or via the SDP connector (J4). The EVAL-SDP-CB1Z SDP board allows the evaluation board to be controlled through the USB port of a Windows® XP (SP2 or later) or Windows Vista (32-bit) based PC using the AD5761R evaluation software.

Device Description

The AD5761R is a single channel, 16-bit serial input, voltage output DAC. The device is specified to operate from single supply voltages from 4.75 V up to 30 V, or dual supply voltages from −16.5 V to 0 V (VSS) and +4.75 V to +16.5 V (VDD). The nominal full-scale output range is software or hardware selectable. The integrated output amplifiers, reference buffers, and power-up/power-down control circuitry provide an easy to use, universal solution.

Buy

X+
Evaluation Boards Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.