Overview

Product Details

DC987B-B: Demo Board for the LTC6400-14 2.4GHz Low Noise, Low Distortion Differential ADC Driver for 300MHz IF.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.