Overview

Product Details

Demonstration circuit 975A is a DC/DC Converter featuring the LT3482 in a 3mm x 3mm QFN package and trageting APD Bias applications. This demo circuit is designed to convert a 3V-12V source to 80V at 2mA.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.