Overview

Product Details

Demonstration circuit 921 is a micropower synchronous buck-boost converter based on the LTC3532 monolithic buck-boost regulator. The DC921 has an input voltage range of 2.4 V to 5.5V and an output of 3.3V @ 300mA.



Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.