Overview

Product Details

Demonstration circuit DC915 features the LT3466-1 high efficiency boost white LED driver and a step-up converter. There is one LED driver output for 6 or 8 WLEDs and a separate DC/DC converter that generates outputs for the LCD bias. VO1 drives 8 LEDs in series with 15mA LED current and VO2/VO3 can delivery ±15V at 10mA current. If the charge-pump circuitry which generates VO3 is removed (C4, C5 and D1), VO2 can deliver over 35mA of current. The input voltage range is 3V to 14V, but can go as low as 2.7V with slightly reduced output current.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.