Overview

Product Details

Demonstration circuit 903 is a step-up/step-down charge pump dc-dc converter. It comes with two assembly versions, DC903A-A and DC903A-B featuring the 150mA output current LTC3240-3.3 (3.3V output) and LTC3240-2.5 (2.5V output) respectively, each in a tiny 2mm x 2mm DFN package. The DC903A-A and DC903A-B operate with an input voltage from 1.8V to 5.5V.


When using the DC903A-A, the output current can reach up to 150mA when the input voltage is above 2.5V. The maximum output current of the DC903A-B is 60mA with a 1.8V input voltage. The DC903A optimizes the output efficiency by operating in the LDO step-down mode during the time the input is higher than the output voltage. When the input voltage drops low enough, The LTC3240 automatically switches to charge-pump doubling mode to extend system run-time. Built-in soft-start limits inrush current at turn-on, and short-circuit current limit/thermal protection help the part survive a continuous short-circuit.


Additionally, the DC903A features Automatic Burst Mode operation at light load to achieve low supply current (65µA, no load).

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.