Overview

Product Details

Note: Newer Part Number Available - Please see the DC9018B-B


SmartMesh IP Networks are populated by motes, the nodes on the network. Based on the Dust® breakthrough Eterna® technology, the motes are ultralow power, extending battery life to years and many times that of alternative products. In addition to extra long battery life, the motes feature an advanced array of features.


DC9018A-B Evaluation/Development Mote incorporates the RF-Certified LTP5901-IPM SmartMesh IP Mote PCB Module (including chip antenna) and a CR2032 coin cell.


DC9018A-B Motes are also available as part of the DC9021A SmartMesh IP RF Certified Starter Kit.

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.