Overview

Product Details

SmartMesh® WirelessHART networks are populated by motes, the nodes on the network. Based on the breakthrough Eterna® technology, the motes are ultralow power, extending battery life to years and many times that of competing products. In addition to extra long battery life, the motes feature an advanced array of features.

DC9003A-C Evaluation/Development Mote incorporates the LTC5800-WHM SmartMesh WirelessHART Mote-on-Chip™ a chip antenna and a CR2032 coin cell. The DC9003A-C is also available as part of the DC9007A SmartMesh WirelessHART Starter Kit.

SmartMesh WirelessHART Starter Kit Software
Software Utility Description Download Link
SmartMesh SDK (optional) Software development kit used to interact with the devices’ Application Programming Interface (API) GitHub Repository

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.