Overview

Product Details

Note: Newer Part Number Available - Please see the DC2274A-A


A SmartMesh IP Network Manager anchors the SmartMesh IP product line. It provides core networking functionality, enabling the network to achieve unsurpassed levels of resilience, reliability and scalability, with advanced network management and comprehensive security features.


DC9001B Evaluation/Development Network Manager incorporates the LTC5800-IPR SmartMesh IP Manager-on-Chip™, has a 100 mote network capacity. The DC9001B provides a USB connection for both power and software access to the manager API UART port. Optionally, the DC9006A Eterna interface card (shown on the right hand side in the picture above) can be removed to allow 3V level access to the LTC5800-IPR signals for use with embedded processors.

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.