Overview

Product Details

Demonstration circuit 878 is a 1MHz Synchronous Step-Up DC/DC Converter featuring the LTC3458LEDE. The demo board demonstrates a DC/DC boost converter, with a 1.7A switch, providing 5V at 300mA to 900mA depending on input voltage, which ranges from 2V to 5V.


The circuit demonstrates the advantages of output disconnect and inrush current limiting.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.