Overview

Product Details

Demonstration circuit 862 is a micropower regulated charge pump DC/DC converter featuring the 60mA output LTC3221 in a 2mm × 2mm DFN package. It comes in three assembly versions, DC862A-A, DC862A-B and DC862A-C, featuring the LTC3221EDC-3.3 (fixed 3.3V output), the LTC3221EDC-5 (fixed 5V output) , and LTC3221EDC (adjustable output set to 3V), respectively. The demo board input voltage range depends on the IC used; for the 5V output DC862A-B, the input voltage range is 2.7V to 5.5V.


The LTC3221's low 8µA no-load quiescent current is even lower than the self-discharging current of many batteries. By employing a constant current to charge the output, the output ripple is low even at high input and light load, and is fairly constant over the full input voltage range.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.