Overview

Product Details

Demonstration circuit 841 is a constant current LED boost converter with input current and output voltage protection featuring the LT3477. The board is optimized to drive 330mA LED arrays with a total LED voltage between the maximum input voltage and 36V. The input voltage range is 2.7V to 16V.


DC841 has overvoltage protection below 36V if the LEDs are open or not properly attached to the terminals on the PCB

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.