Overview

Product Details

DC819A Demo Board for:

LT1990 ±250V Input Range G = 1, 10, Micropower, Difference Amplifier

LT1995 30MHz, 1000V/µs Gain Selectable Amplifier

LT1991 Precision, 100µA Gain Selectable Amplifier

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.