Overview

Product Details

Demonstration Circuit 768 is a 15A high efficiency, phase lockable constant frequency buck converter, incorporating two LTC3415 polyphase monolithic synchronous regulators. The DC768 has an input voltage range of 2.5V to 5.5V and an output voltage range from 0.6V to 5V. The output voltage of the DC768 can be set to 1.2V, 1.5V or 1.8V using the appropriate jumper connection, or it can be set to an adjustable value down to 0.6V, the reference voltage of the LTC3415.


Since the parallel LTC3415s operate out-of-phase, the amount of input and output capacitance required will be minimal.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.