Overview

Product Details

Demonstration circuit 765B is a general purpose 1MHz, positive and negative converters featuring the LT3479EDE. The demo circuit demonstrates small size and low component count in a boost circuit and an inverting circuit. The boost converter is set up to convert a 2.5V to 4.2V input to 7V output at 600mA. The inverting circuit generates a –5V output at 600mA from an input of 2.5V to 12V.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.