Overview

Product Details

Demonstration circuit 726 is for the evaluation of ADI’s programmable oscillator ICs, the LTC6903 and LTC6904. The DC726A-A features the LTC6903 IC in an 8-lead MSOP package. The LTC6903 is a 1kHz to 68MHz oscillator programmable thru a 3-wire digital interface compatible with the SPI serial protocol. The DC726A-B features the LTC6904 IC in an 8-lead MSOP package. The LTC6904 is a 1kHz to 68MHz oscillator programmable thru a 3-wire digital interface compatible with the I2C serial protocol (a Philips Corp. trademark).

Applicable Parts

Software

Evaluation Software

QuikEval
The QuikEval system is a USB-based product demonstration and data acquisition system that allows users to quickly evaluate the performance of products. The system consists of a USB Data Acquisition Controller board (DC590B) that connects to individual daughter cards for specific products.

Related Hardware (2)

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.