Overview

Product Details

Demonstration circuit 536B is a hot swap controller with multifunction current control featuring the LTC4211. The DC536B-A is configured to operate with up to 7A load and DC536B-B up to 20A load.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.