Overview

Product Details

Demonstration circuit DC512B is a single battery switching step-down charge controller featuring the LTC4100. The recommended input power is 15 to 20V at 3.5A. A two-position jumper allows choice of protected output voltage range suitable for 3- and 4-Cell Li-ion batteries. Removal of the jumper allows full output voltage range. The maximum charge current is 4A.


The demo board is initially configured for 12.6V at 3A for popular 3-cell Li-ion battery packs. LTC4100 will automatically charge a Smart Battery to termination as soon as input power is applied with a battery connected prior to power up. A VOUT pin automatically provides power to the system load from the wall adapter or battery. Status LEDs are provided for CHG, ACP, SMBALERT and SMBus activity.

Applicable Parts

Related Hardware (1)

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.