Overview

Product Details

Demonstration circuit DC437 is a low noise negative micropower voltage regulator using the LT1964 low dropout linear regulator, which comes in a tiny 5-Pin SOT-23 package. The DC437 has an input voltage range from –2.3V to –20V, and is capable of delivering up to 200mA of output current. There are two circuits on this demo board: one uses the LT1964ES5-BYP which allows the internal reference to be bypassed to reduced output voltage noise, and the other uses the LT1964ES5-SD which has the shutdown feature. The output voltage is jumper-selectable and can be set to -1.22V, -5V or a user-determined value.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.