Overview

Product Details

Demonstration Circuit 383B is multipurpose demonstration board featuring the LT1930 and LT1931. The demo board offers three separate DC/DC converters. The Boost circuit is designed to convert a 5V input to 12V output at 300mA maximum load. The SEPIC circuit generates a 12V/300mA output from a 10V~16V variable input. The Inverter circuit is designed for applications requiring -12V/350mA from a positive 12V input.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.