Overview

Product Details

Demonstration circuit DC338B-A is for the evaluation of filter circuits using an LTC1563-2 and DC338B-B for an LTC1563-3. LTC1563-2 and LTC1563-3 are dual 2nd order active RC filter building blocks with precision ±1.5% capacitors. The LTC1563-2 uses six equal value resistors to implement a 4th order Butterworth lowpass filter, and the LTC1563-3 uses six equal value resistors to implement a 4th order Bessel lowpass filter. The lowpass cutoff frequency (f C ) range of an LTC1563-X filter is 256Hz to 256kHz.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.