Overview

Product Details

Demonstration circuit DC330 comprises two low noise micropower voltage regulators using the 100mA output LT1761 in the 5-lead SOT-23 package. The demo board includes two circuits: one using the LT1761-BYP which allows the internal reference to be bypassed to reduce output voltage noise, and the other using the LT1761-SD which has a low current shutdown feature. Both circuits accept a 2.3V to 20V input and have a jumper-selectable 1.22V/1.5V/1.8V/2.5V/2.8V/3.0V/3.3V/5.0V/Adj output.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.