Overview

Product Details

Demonstration circuit 2750A is a 60V, high side switch featuring the LTC7004. This demo board is designed to switch a 14.5A output load from 0V up to 60V, and offers a low 50ns (typical) propagation delay, fast switching times (<10ns) and 100% duty cycle operation.

Applicable Parts