Overview

Product Details

Demonstration circuit 2708A is a 135V, high side switch featuring the LTC7001. The demo board is designed to switch a 5A output load from 0V up to 135V. This board offers a low 50ns (typical) propagation delay, fast switching times (<10ns) and 100% duty cycle operation.

Applicable Parts