Overview

Product Details

Demonstration circuit DC266B-A is for the evaluation of 8th order filter circuits using an LTC1562 (no dash) and DC266B-B for an LTC1562-2. LTC1562 and LTC1562-2 are quad 2nd order active-RC filter building blocks. Each 2nd order section has an integrator trimmed with internal capacitors and resistors to 100kHz and 200 kHz for the LTC1562 and LTC1562-2 respectively. The trimmed frequency error is ±0.6% for the LTC1562A and ±1.5% for the LTC1562-2. The LTC1562 or LTC1562-2 2nd order sections can be configured with external resistors to implement lowpass, bandpass or highpass filters.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.