Overview

Product Details

Demonstration circuit 2641A is a single output synchronous buck converter featuring the LTC7801EUFD in the 24-lead QFN package. The input voltage range is from 16V to 100V and the output is 12V/10A. The DC2641A is configured with a sense resistor for overcurrent protection. Inductor DCR current sensing is optional.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.