Overview

Product Details

Demo circuit 2637A features four LT3045EDD-1s in parallel, generating an ultralow noise, ultrahigh power supply rejection ratio (PSRR) low dropout (LDO) regulator with programmable current limit. DC2637A operates over an input range of 3.8V to 20V, and is capable of delivering up to 2A output current by paralleling four LT3045EDD-1s with only 20mΩ ballast resistors.


 

 

Applicable Parts