Overview

Product Details

Demo circuit 2628A features the LT8362 in boost configuration. The converter is designed to convert a 10V to 36V source to 48V at 280mA to 1000mA, depending on input voltage, and with a switching frequency of 2MHz.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.