Overview

Product Details

Demonstration circuit 2623A features the LTC6404-1 amplifier. The DC2623A includes two of these amplifiers and is designed to drive the inputs of the DC2290 demo board. The DC2290 features the LTC2387 18-bit, 15Msps high speed SAR ADC. The linearity and low noise of the LTC6404-1 make it an ideal candidate to drive the LTC2387 at frequencies above 1MHz.


Note: The DC2623A is configured to provide a voltage gain of 4 from either a single-ended source or a differential one.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.