Overview

Product Details

Demonstration circuit 2539A is an IEEE802.3bt (Draft 2.1) compliant Power over Ethernet (PoE) Powered Device (PD). It features the LT4295 PD interface and switching regulator controller and the LT4321 PoE ideal diode bridge controller.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.