Overview

Product Details

Demonstration circuit 2537A is a 135V protected, high side switch featuring the LTC7000. The demo board is designed to switch a 5.5A output load from input voltages from 8V to 135V. The wide input range and low shutdown current (1µA typical) make it suitable for automotive, industrial, medical instrument and telecom applications. This board offers a low 50ns (typical) propagation delay, fast switching times (<10ns) and 100% duty cycle operation.

Applicable Parts