Overview

Product Details

Demonstration circuit 2496A features the LTC6432-15 differential ADC Driver/IF Amplifier. The LTC6432-15 has a fixed power gain of 15.9dB and works from 100kHz to 1400MHz. It is part of the high linearity LTC643X-YY amplifier series.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.