Overview

Product Details

Demonstration circuit 2478A is a non isolated buck converter featuring the LT8315. The demo board outputs 12V, and maintains tight regulation with a load current from 4mA to 120mA. It is optimized to operate over a wide 19V to 400V DC input voltage range. Output voltage accuracy stays within ±1% over the entire input voltage and load range.

Applicable Parts