Overview

Product Details

Demonstration circuit 2466A is a buck-boost 500mA charge pump with pin selectable output voltages and includes a watchdog timer featuring the LTC3246EMSE. The LTC3246 operates with a wide input voltage range from 2.7V to 38V and is engineered for diagnostic coverage for ISO 262262 compliant systems. The wide VIN operating range will allow the LTC3246 to provide up to 500mA sufficiently during an automotive cold crank.

 

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.