Overview

Product Details

Demonstration circuit 2459A features the LTC1668, 16-bit, 50Msps current output DAC in a 28-lead SSOP package. Pin-compatible 14-bit and 12-bit versions are available for lower resolution requirements, but all DC2459A assembly types are populated with the LTC1668.


Companion Board: Arrow SoCkit (Altera Cyclone 5 SoC)


Companion Board: C5G (Altera Cyclone 5)


Companion Board: DE0 Nano (Altera Cyclone 4)


Companion Board: Embedded Micro Mojo (Xilinx Spartan 6)


Companion Board: Numato Labs Mimas (Xilinx Spartan 6)


Companion Board: DC2026C - Linduino One Isolated USB Demo Board: An Arduino- and QuikEval-Compatible Code Development Platform

Applicable Parts

Related Hardware (1)

Controller Boards

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.