Overview

Product Details

Demonstration circuits 2449A-A and 2449A-B feature the LT8335, in boost and inverting configurations. The demo circuits demonstrate small size and low component count. The boost is designed to convert a 3V to 10V input source to 12V at 275mA. The inverter converts a 4.5V to 13V source to –12V at 350mA. Refer to Figures 4 and 5 in the manual for maximum load current at different input voltage levels.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.