Overview

Product Details

Demonstration circuit 2438A is an isolated USB data transceiver featuring the LTM2894. The demo circuit features an EMI optimized circuit configuration, including an isolated DC-DC converter, and printed circuit board layout. All components for data signaling and isolation are integrated into the LTM2894 using LTC’s isolator μModule® technology. The demo circuit operates from a supply on VCC and/or VBUS. The DC-DC converter generates an unregulated isolated output voltage on VCC2 and regulated 5V for USB communication on VBUS2.


 


Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.