Overview

Product Details

Demonstration circuit 2437A is an adjustable 500mA linear regulator featuring the LT3066. The LT3066 is a micropower, low noise and low dropout voltage linear regulator that operates over a 1.8V to 45V input voltage range. The device supplies 500mA of output current with a typical dropout voltage of 300mV. Jumper-selectable output voltages include 1.2V, 1.5V, 1.8V, 2.0V, 2.5V, 3.3V and 5V. A 10nF bypass capacitor reduces output noise to 25μVRMS across a 10Hz to 100kHz bandwidth and soft-starts the reference. The LT3066’s ±45V input voltage rating combined with its precision current limit make the IC an ideal choice for robust, high reliability applications. LT3066 features an NMOS pull-down that discharges the output if SHDN or IN is driven low.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.