Overview

Product Details

Demonstration circuit DC2435A is a step-up/down supply featuring the LTC7813EUH. The LTC7813 is a high performance dual output (buck and boost) synchronous DC/DC switching regulator controller. The board has three different configurations:


  • DC2435A-A: Regulated output voltage of 24 Volt
  • DC2435A-B: Narrowed output voltage between 20V and 28V
  • DC2435A-C: Dual output voltages of 24V (Boost VBUS channel) and 5V (Buck VOUT1 channel)

The circuit enables a drop-in layout where the total circuit area is only 1½" by 1½". The LTC7813EUH is in a 32-lead exposed pad QFN package.


 

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.