Overview

Product Details

Demonstration circuit 2431A is a 4-switch synchronous buck-boost regulator that demonstrates the high power capability of the LT8390. The output is 12V and the maximum output current is 25A for up to 300W power delivery. The switching frequency is 150kHz and efficiency can go higher than 98%.


 


Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.