Overview

Product Details

Demonstration circuit 2411A is a high efficiency synchronous buck regulator with a 3.1V to 20V input range. It can supply 20A maximum load current at 1.2V output. The demo board features the LTC7150S regulator. No external MOSFETs nor external current sense resistor are required. It uses a phase-lockable controlled on-time constant-frequency, current mode architecture, ideal for high step-down ratio applications. The operating frequency is programmable from 400kHz to 3MHz with an external resistor (R5). The LTC7150S is housed in a 6mm × 5mm × 1.3mm 42-Lead BGA package.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.