Overview

Product Details

Demonstration circuit 2393A is a micropower no-opto isolated flyback converter featuring the LT8304. This demo circuit outputs 5.0V, and maintains tight regulation with a load current from 20mA up to 4.2A and over an input voltage from 18V to 72V. The output current capability increases with the input voltage, as shown in the Performance Summary table.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.