Overview

Product Details

Demonstration circuit DC2380A features the LTC7851, a high performance 4-phase step-down, voltage mode controller. The DC2380A-B operates with a 7V to 14V input supply voltage and provides the follow two high current outputs: 1.8V @ 60A and 1.2V @ 60A. The LTC7851’s integrated current share circuit provides highly accurate current sharing. Since the LTC7851 does not include MOSFET drivers, its PWM outputs drive external DrMOS devices.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.